JAJSLX6 September 2023 THVD1330
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Driver | ||||||||
|VOD| | Driver differential output voltage magnitude | RL = 60 Ω, -7 V ≤ Vtest ≤ 12 V, See Figure 6-1 | 1.5 | V | ||||
RL = 54 Ω, See Figure 6-2 | 1.5 | V | ||||||
No load | 2 | 3.6 | V | |||||
Δ|VOD| | Change in differential output voltage | RL = 54 Ω, See Figure 6-2 | –50 | 50 | mV | |||
VOC | Common-mode output voltage | RL = 54 Ω, See Figure 6-2 | 1.4 | 2.5 | V | |||
VOC(SS) | Change in steady-state common-mode output voltage | RL = 54 Ω , See Figure 6-2 | –50 | 50 | mV | |||
VOC(pp) | Peak-to-peak common-mode output voltage | RL = 54 Ω , CL=50pF, PRR=500KHz, See Figure 6-2 | 400 | mV | ||||
IOS | Short-circuit output current | DE = VCC, -7 V <VO < 12 V, Voltage applied on one bus line with other bus line floating | –250 | 250 | mA | |||
COD | Differential output capacitance | VI=0.4 sin (4E6πt) + 0.5 V, DE=0 | 16 | pF | ||||
Receiver | ||||||||
II | Bus input current | VCC = 3.6 V | VI = 12 V | 200 | 500 | µA | ||
VI = -7 V | –400 | –200 | ||||||
VCC = 0 V | VI = 12 V | 250 | 500 | |||||
VI = -7 V | –400 | –150 | ||||||
VTH+ | Positive-going input-threshold voltage(1) | Over common-mode range of (+12V,-7V) | –75 | –20 | mV | |||
VTH- | Negative-going input-threshold voltage(1) | –200 | –125 | mV | ||||
VHYS | Input hysteresis | 50 | mV | |||||
VOH | Output high voltage | IOH = -8 mA | 2.4 | V | ||||
VOL | Output low voltage | IOL = 8 mA | 0.4 | V | ||||
IOZ | Output high-impedance current | VO = 0 V or VCC, RE = VCC | –1 | 1 | µA | |||
CID | Differential input capacitance | VI=0.4 sin (4E6πt) + 0.5 V, DE=0 | 15 | pF | ||||
Logic | ||||||||
IIN | Input current DE | VIN= 5V | 0 | 100 | µA | |||
Input current DE | VIN= 0V | 0 | 100 | µA | ||||
Input current D | VIN= 5V | –100 | 0 | µA | ||||
Input current D | VIN= 0V | –100 | 0 | µA | ||||
Input current ( RE) | VIN = 2V | –30 | 0 | µA | ||||
VIN = 0.8V | –30 | 0 | µA | |||||
Thermal Protection | ||||||||
TSHDN | Thermal shutdown threshold | Temperature rising | 150 | 170 | °C | |||
THYS | Thermal shutdown hysteresis | 10 | °C | |||||
Supply | ||||||||
ICC | Supply current (quiescent) | Driver and receiver enabled | RE = 0 V, DE = VCC, No load | 2 | mA | |||
Driver enabled, receiver disabled | RE = VCC, DE = VCC, No load | 1.5 | mA | |||||
Driver disabled, receiver enabled | RE = 0 V, DE = 0 V, No load | 1.5 | mA | |||||
Driver and receiver disabled | RE = VCC, DE = 0 V, D = VCC, No load | 5 | µA |