JAJSGH1C November 2018 – March 2019 THVD1419 , THVD1429
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Driver: THVD1419 | ||||||
tr, tf | Differential output rise / fall time | RL = 54 Ω, CL = 50 pF, see Figure 12 | 300 | 500 | ns | |
tPHL, tPLH | Propagation delay | 200 | 450 | ns | ||
tSK(P) | Pulse skew, |tPHL – tPLH| | 40 | ns | |||
tPHZ, tPLZ | Disable time | 20 | 50 | ns | ||
tPZH, tPZL | Enable time | RE = 0 V, see Figure 13 and Figure 14 | 60 | 250 | ns | |
RE = VCC, see Figure 13 and Figure 14 | 3 | 11 | µs | |||
Receiver: THVD1419 | ||||||
tr, tf | Output rise / fall time | CL = 15 pF, see Figure 15 | 14 | 20 | ns | |
tPHL, tPLH | Propagation delay | 30 | 50 | ns | ||
tSK(P) | Pulse skew, |tPHL – tPLH| | 7 | ns | |||
tPHZ, tPLZ | Disable time | 35 | 45 | ns | ||
tPZH(1), tPZL(1), tPZH(2), tPZL(2), | Enable time | DE = VCC, see Figure 16 | 80 | 120 | ns | |
DE = 0 V, see Figure 17 | 5 | 14 | µs | |||
Driver: THVD1429 | ||||||
tr, tf | Differential output rise / fall time | RL = 54 Ω, CL = 50 pF, see Figure 12 | 9 | 16 | ns | |
tPHL, tPLH | Propagation delay | 12 | 25 | ns | ||
tSK(P) | Pulse skew, |tPHL – tPLH| | 6 | ns | |||
tPHZ, tPLZ | Disable time | 18 | 40 | ns | ||
tPZH, tPZL | Enable time | RE = 0 V, see Figure 13 and Figure 14 | 16 | 40 | ns | |
RE = VCC, see Figure 13 and Figure 14 | 2.8 | 11 | µs | |||
Receiver: THVD1429 | ||||||
tr, tf | Output rise / fall time | CL = 15 pF, see Figure 15 | 2 | 6 | ns | |
tPHL, tPLH | Propagation delay | 12 | 45 | ns | ||
tSK(P) | Pulse skew, |tPHL – tPLH| | 6 | ns | |||
tPHZ, tPLZ | Disable time | 14 | 28 | ns | ||
tPZH(1), tPZL(1), tPZH(2), tPZL(2), | Enable time | DE = VCC, see Figure 16 | 75 | 110 | ns | |
DE = 0 V, see Figure 17 | 4.8 | 14 | µs |