JAJSFG1E May 2018 – May 2019 THVD1410 , THVD1450 , THVD1451 , THVD1452
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VCC | -0.5 | 7 | V |
Bus voltage | Range at any bus pin (A, B, Y, or Z) as differential or common-mode with respect to GND | -18 | 18 | V |
Input voltage | Range at any logic pin (D, DE, or RE) | -0.3 | 5.7 | V |
Receiver output current | IO | -24 | 24 | mA |
Storage temperature range | -65 | 150 | ℃ |