JAJSO69A january 2023 – july 2023 THVD1454
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | Typical | Max | UNIT | |||
---|---|---|---|---|---|---|---|
PD | Driver and receiver enabled, VCC = 5.5 V, TA = 125 °C, D = square wave 50% duty |
Unterminated, TERM = L |
SLR = H | 500 kbps | 185 | 210 | mW |
SLR = L | 20Mbps | 310 | 340 | ||||
TERM = H, With 120 Ω load between A/B inputs | SLR = H | 500 kbps | 316 | 360 | mW | ||
SLR = L | 20Mbps | 396 | 430 |