JAJSDK5A July 2017 – November 2018 THVD1500
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Driver | ||||||||
|VOD| | Driver differential output voltage magnitude | RL = 60 Ω, -7 V ≤ Vtest ≤ 12 (See Figure 8) | 1.5 | 2 | V | |||
RL = 100 Ω (See Figure 9) | 2 | 2.5 | V | |||||
RL = 54 Ω (See Figure 9) | 1.5 | 2 | V | |||||
Δ|VOD| | Change in differential output voltage | RL = 54 Ω or 100 Ω (See Figure 9) | –50 | 50 | mV | |||
VOC | Common-mode output voltage | RL = 54 Ω or 100 Ω (See Figure 9) | 1 | VCC/2 | 3 | V | ||
ΔVOC(SS) | Steady-state common-mode output voltage | RL = 54 Ω or 100 Ω (See Figure 9) | –50 | 50 | mV | |||
VOC(PP) | Peak-to-peak common-mode output voltage | RL = 54 Ω or 100 Ω (See Figure 9) | 450 | mV | ||||
IOS | Short-circuit output current | DE = VCC, -7 V ≤ VO ≤ 12 V, or A pin shorted to B pin | –100 | 100 | mA | |||
Receiver | ||||||||
II1 | Bus input current | DE = 0 V,
VCC = 0 V or 5.5 V |
VI = 12 V | 75 | 100 | µA | ||
VI = -7 V | -97 | -70 | µA | |||||
RA, RB | Bus input impedance | VA = -7 V, VB = 12 V and
VA = 12 V, VB = -7 V (See Figure 14) |
96 | kΩ | ||||
VTH+ | Positive-going input threshold voltage | See(1) | –70 | –50 | mV | |||
VTH- | Negative-going input threshold voltage | –200 | –150 | See(1) | mV | |||
VHYS | Input hysteresis | 20 | 50 | mV | ||||
VOH | Output high voltage | IOH = -8 mA | 4 | VCC - 0.3 | V | |||
VOL | Output low voltage | IOL = 8 mA | 0.2 | 0.4 | V | |||
IOZ | Output high-impedance current | VO = 0 V or VCC, RE = VCC | -1 | 1 | µA | |||
IOSR | Output short-circuit current | RE = 0, DE = 0, See Figure 13 | 95 | mA | ||||
Logic | ||||||||
IIN | Input current
(D, DE, RE) |
4.5 V ≤ VCC ≤ 5.5 V | –5 | 0 | 5 | µA | ||
Supply | ||||||||
ICC | Supply current (quiescent) | Driver and receiver enabled | RE = 0 V, DE = VCC, No load | 440 | 660 | µA | ||
Driver enabled, receiver disabled | RE = VCC, DE = VCC, No load | 295 | 420 | µA | ||||
Driver disabled, receiver enabled | RE = 0 V, DE = 0 V, No load | 275 | 400 | µA | ||||
Driver and receiver disabled | RE = VCC, DE = 0 V, D = open, No load | 0.1 | 1 | µA |