JAJSHX3 September 2019 THVD1505
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Driver | |||||||
tr, tf | Driver differential output rise and fall times | See Figure 9 | 100 | 115 | 300 | ns | |
tPHL, tPLH | Driver propagation delay | See Figure 9 | 90 | 350 | ns | ||
tSK(P) | Driver pulse skew, |tPHL – tPLH| | See Figure 9 | 25 | 40 | ns | ||
tPHZ, tPLZ | Driver disable time | See Figure 10 and Figure 11 | 70 | 160 | ns | ||
tPHZ, tPLZ | Driver enable time | Receiver enabled | See Figure 10 and Figure 11 | 220 | 400 | ns | |
Receiver disabled | See Figure 10 and Figure 11 | 1.5 | 3 | µs | |||
Receiver | |||||||
tr, tf | Receiver output rise and fall times | See Figure 14 | 6 | 30 | ns | ||
tPHL, tPLH | Receiver propagation delay time | See Figure 14 | 80 | 120 | ns | ||
tSK(P) | Receiver pulse skew, |tPHL – tPLH| | See Figure 14 | 2 | 7 | ns | ||
tPHZ, tPLZ | Receiver disable time | See Figure 15 | 15 | 30 | ns | ||
tPZL(1), tPZH(1)
tPZL(2), tPZH(2) |
Receiver enable time | Driver enabled | See Figure 15 | 180 | 370 | ns | |
Driver disabled | See Figure 16 | 1 | 5 | µs | |||
tFS | Bus fail-safe time | Driver disabled | See Figure 17 | 25 | 35 | 45 | ms |