JAJSMO1B December 2022 – March 2024 THVD2410V , THVD2412V , THVD2450V , THVD2452V
PRODUCTION DATA
NO. | NAME | TYPE | DESCRIPTION |
---|---|---|---|
1 | VIO | Logic Supply | Supply for logic I/O signals (R, RE, D, DE, and SLR) |
2 | R | Digital Output | Receive data output |
3 | DE | Digital Input | Driver enable input; integrated pull-down |
4 | RE | Digital Input | Receiver enable input; integrated pull-up |
5 | D | Digital Input | Transmission data input; integrated pull-up |
6 | GND | Reference Potential | Local device ground |
7 | SLR | Digital Input | Slew rate select. For THVD2410V: Low = 1 Mbps, High = 250 kbps. Defaults to 1 Mbps if SLR is left floating. For THVD2450V: Low = 50 Mbps, High = 20 Mbps. Defaults to 50 Mbps if left floating. |
8 | A | Bus I/O | RS 485 bus I/O, A |
9 | B | Bus I/O | RS 485 bus I/O, B |
10 | VCC | Bus Supply | Bus supply |
Thermal Pad | -- | Connect to GND for optimal thermal performance |
NO. | NAME | TYPE | DESCRIPTION |
---|---|---|---|
1 | VIO | Logic supply | 1.65 V to 5.5 V supply for logic I/O signals (R, RE, D, DE and SLR) |
2 | R | Digital output | Receive data output |
3 | RE | Digital input | Receiver enable input; integrated pull-up |
4 | DE | Digital input | Driver enable input; integrated pull-down |
5 | D | Digital input | Transmission data input; integrated pull-up |
6 | GND | Reference potential | Local device ground |
7 | NC | No connect | Not connected internally |
8 | SLR | Digital input | Slew rate select. For THVD2412V: Low = 1 Mbps, High = 250 kbps. Defaults to 1 Mbps if SLR is left floating. For THVD2452V: Low = 50 Mbps, High = 20 Mbps. Defaults to 50 Mbps if left floating. |
9 | Y | Bus output | RS 485 driver non-inverting output |
10 | Z | Bus output | RS 485 driver inverting output |
11 | B | Bus input | RS 485 receiver inverting input |
12 | A | Bus input | RS 485 receiver non-inverting input |
13 | NC | No connect | Not connected internally |
14 | VCC | Bus supply | 3 V to 5.5 V bus supply |