JAJSMO1B December 2022 – March 2024 THVD2410V , THVD2412V , THVD2450V , THVD2452V
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Driver | |||||||
tr, tf | Differential output rise/fall time | RL = 54 Ω, CL = 50 pF See Figure 6-3 |
VCC = 3 to 3.6 V, Typical at 3.3V | 450 | 560 | 1200 | ns |
VCC = 4.5 to 5.5 V, Typical at 5 V | 500 | 625 | 1200 | ns | |||
tPHL, tPLH | Propagation delay | VCC = 3 to 3.6 V, Typical at 3.3V | 500 | 720 | ns | ||
VCC = 4.5 to 5.5 V, Typical at 5 V | 540 | 770 | ns | ||||
tSK(P) | Pulse skew, |tPHL – tPLH| | VCC = 3 to 3.6 V, Typical at 3.3V | 10 | 70 | ns | ||
VCC = 4.5 to 5.5 V, Typical at 5 V | 10 | 70 | ns | ||||
tPHZ, tPLZ | Disable time | RE = X | See Figure 6-4 and Figure 6-5 | 40 | 75 | ns | |
tPZH, tPZL | Enable time | RE = 0 V | 70 | 280 | ns | ||
RE = VIO | 2.5 | 4.5 | µs | ||||
tSHDN | Time to shutdown | RE = VIO | 50 | 500 | ns | ||
Receiver | |||||||
tr, tf | Output rise/fall time | CL = 15 pF | See Figure 6-6 | 7 | 20 | ns | |
tPHL, tPLH | Propagation delay | 800 | 1270 | ns | |||
tSK(P) | Pulse skew, |tPHL – tPLH| | 5 | 45 | ns | |||
tPHZ, tPLZ | Disable time | DE = X | 30 | 40 | ns | ||
tPZH(1) | Enable time | VIO = 3 V to 3.6 V; DE = VIO | See Figure 6-7 | 90 | 120 | ns | |
VIO = 1.65 V to 1.95 V, DE = VIO | 100 | 130 | ns | ||||
tPZL(1) | VIO = 3 V to 3.6 V; DE = VIO | 900 | 1320 | ns | |||
VIO = 1.65 V to 1.95 V; DE = VIO | 900 | 1320 | ns | ||||
tPZH(2), tPZL(2) |
Enable time | DE = 0 V | See Figure 6-8 | 3.3 | 5.4 | μs | |
tD(OFS) | Delay to enter fail-safe operation | CL = 15 pF | See Figure 6-9 | 7 | 11 | 18 | μs |
tD(FSO) | Delay to exit fail-safe operation | 540 | 800 | 1260 | ns | ||
tSHDN | Time to shutdown | DE = 0 V | See Figure 6-8 | 50 | 500 | ns |