JAJSNN8A January 2024 – August 2024 THVD2419 , THVD2429
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Logic supply voltage | VIO | –0.5 | VCC + 0.2 | V |
Bus supply voltage | VCC | –0.5 | 6.5 | V |
Bus voltage | Range at any bus pin (A or B) as differential or common-mode with respect to GND | –42 | 42 | V |
Input voltage | Range at any logic pin (D, DE, SLR or RE) for devices with VIO pin | –0.3 | VIO + 0.2 | V |
Input voltage | Range at any logic pin (D, DE, SLR or RE) for devices with no VIO pin | –0.3 | VCC + 0.2 | V |
Receiver output current | IO | –24 | 24 | mA |
Storage temperature | Tstg | –65 | 170 | °C |