JAJSOM1A April 2024 – April 2024 THVD4411
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | Typical | Max | UNIT | |||
---|---|---|---|---|---|---|---|
PD (RS-485) | Driver outputs externally shorted to receiver inputs, MODE1, MODE0 = 11, DIR =
VIO, VIO = VCC = 5.5 V, TA = 125 °C, L2 = square wave 50% duty |
Unterminated, TERM_TX = L, TERM_RX = L |
SLR = H | 500 kbps | 160 | 200 | mW |
SLR = L | 20Mbps | 310 | 410 | ||||
TERM_TX = TERM_RX = VIO | SLR = H | 500 kbps | 430 | 500 | mW | ||
SLR = L | 20Mbps | 485 | 575 | ||||
PD (RS-232) | RS-232 mode with MODE1, MODE0 = 01 | VCC = VIO = 5.5V, R3 bus line loaded with 3 kΩ, R3 load cap = 1000 pF, L2 toggling | SLR = L | 1 Mbps | 300 | 480 | mW |
VCC = VIO = 5.5V, R3 bus line loaded with 3 kΩ, R3 load cap = 2500 pF, L2 toggling | SLR = H | 250 kbps | 170 | 200 | mW |