JAJSOM1A April 2024 – April 2024 THVD4411
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Driver | |||||||
tr, tf | Differential output rise/fall time | RL = 54 Ω, CL = 50 pF See Figure 6-3 |
VCC = 3 to 3.6 V, Typical at 3.3V | 210 | 300 | 600 | ns |
VCC = 4.5 to 5.5 V, Typical at 5 V | 250 | 300 | 600 | ns | |||
tPHL, tPLH | Propagation delay | VCC = 3 to 3.6 V, Typical at 3.3V | 250 | 450 | ns | ||
VCC = 4.5 to 5.5 V, Typical at 5 V | 250 | 450 | ns | ||||
tSK(P) | Pulse skew, |tPHL – tPLH| | VCC = 3 to 3.6 V, Typical at 3.3V | 2 | 15 | ns | ||
VCC = 4.5 to 5.5 V, Typical at 5 V | 2 | 15 | ns | ||||
tPHZ, tPLZ | Disable time | MODE1, MODE0 = 10 (half duplex) or 11 (full duplex) | See Figure 6-4 and Figure 6-5 |
80 | 150 | ns | |
tPZH, tPZL | Enable time | MODE1, MODE0 = 11 (full duplex): receiver enabled | 200 | 650 | ns | ||
Receiver | |||||||
tr, tf | Output rise/fall time | CL = 15 pF | See Figure 6-6 | 13 | 20 | ns | |
tPHL, tPLH | Propagation delay | 700 | 1200 | ns | |||
tSK(P) | Pulse skew, |tPHL – tPLH| | 10 | 50 | ns | |||
tPHZ, tPLZ | Disable time in half duplex mode | MODE1, MODE0 = 10, TERM_TX = VIO | See Figure 6-7 | 30 | 80 | ns | |
tPZH(1) | Enable time in half duplex mode | 60 | 155 | ns | |||
tPZL(1) | 450 | 1250 | ns | ||||
tPZH(2), tPZL(2) |
Enable time from shutdown with TX disabled in full duplex mode | DIR = 0 V; MODE1, MODE0 = 11 | See Figure 6-8 | 7 | 16 | μs |