JAJSOM2 April 2024 THVD4421
PRODUCTION DATA
Internal ESD protection circuits protect all the transceiver bus pins (driver and receiver) against electrostatic discharges (ESD) according to IEC 61000-4-2 up to ±8kV for contact discharge and ±15kV (air-discharge) for all operating modes. Bus lines in RS-485 mode can also withstand electrical fast transients (EFT) according to IEC 61000-4-4 for up to ±4kV.