JAJSJV4 November 2020 THVD8010
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 5.5 | V | ||
VID | Input differential voltage (A and B pins) | –7 | 12 | V | ||
VCM | Operational common mode voltage (A and B pins) | –7 | 12 | V | ||
VIH | High-level input voltage (D and MODE pins) | 2 | VCC | V | ||
VIL | Low-level input voltage (D and MODE pins) | 0 | 0.8 | V | ||
IO | Output current | Driver | –60 | 60 | mA | |
Receiver | –4 | 4 | ||||
RF_SET | Carrier frequency selection resistor | 32 | 80 | kΩ | ||
ΔRF_SET | Carrier frequency selection resistor tolerance | –2 | 2 | % | ||
1/tUI | Data rate | Modulation mode(1) | f0 / 10 | bps | ||
CF_SET | Recommended load capacitance on F_SET pin | 100 | pF | |||
TA | Operating ambient temperature | –40 | 125 | °C |