JAJSJV4 November 2020 THVD8010
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
PDOOK | Chip power dissipation in OOK mode | MODE = VCC, RL = 60 Ω, no CL, see Figure 2 | f0 = 125 kHz, 12.5 kHz (25 kbps) clock pattern as data |
|
60 | 85 | mW | |
f0 = 300 kHz, 30 kHz (60 Kbps) clock pattern as data |
|
90 | 130 | mW |