JAJSDR6C August 2017 – February 2022 TIC12400-Q1
PRODUCTION DATA
When multiple switch inputs are closed and high wetting current setting is enabled, considerable power can be dissipated by the device and raise the device temperature. TIC12400-Q1 has integrated temperature monitoring and protection circuitry to put the device in low power mode to prevent damage due to overheating. Two types of temperature protection mechanisms are integrated in the device: Temperature Warning (TW) and Temperature Shutdown (TSD). The triggering temperatures and hysteresis are specified in Table 8-4 below:
PARAMETER | MIN | TYP | MAX | UNIT |
---|---|---|---|---|
Temperature warning trigger temperature (TTW) | 130 | 140 | 155 | °C |
Temperature shutdown trigger temperature (TTSD) | 150 | 160 | 175 | °C |
Temperature hysteresis (THYS) for TTW and TTSD | 15 | °C |