JAJSDR6C August 2017 – February 2022 TIC12400-Q1
PRODUCTION DATA
IN0 to IN23 are inputs connected to external mechanical switches. The switch status of each input, whether open or closed, is indicated by the status registers. Table 8-1 below describes various settings that can be configured for each input. Note: some settings are shared between multiple inputs. It is required to first stop device operation by setting the TRIGGER bit low in the register CONFIG before making any configuration changes, as described in Device Trigger.
Input | Threshold | Wetting Current | Current Source (CSO) / Current Sink (CSI) | Supported Switch Type | ||
---|---|---|---|---|---|---|
Comparator Input Mode | ADC Input Mode | |||||
IN0 | THRES_COMP_IN0_IN3 | THRES0 to THRES7 | THRES_COM | WC_IN0_IN1 | CSO CSI | Switch to GND Switch to VBAT |
IN1 | THRES0 to THRES7 | CSO CSI | Switch to GND Switch to VBAT | |||
IN2 | THRES0 to THRES7 | WC_IN2_IN3 | CSO CSI | Switch to GND Switch to VBAT | ||
IN3 | THRES0 to THRES7 | CSO CSI | Switch to GND Switch to VBAT | |||
IN4 | THRES_COMP_IN4_IN7 | THRES0 to THRES7 | WC_IN4 | CSO CSI | Switch to GND Switch to VBAT | |
IN5 | THRES0 to THRES7 | WC_IN5 | CSO CSI | Switch to GND Switch to VBAT | ||
IN6 | THRES0 to THRES7 | WC_IN6_IN7 | CSO CSI | Switch to GND Switch to VBAT | ||
IN7 | THRES0 to THRES7 | CSO CSI | Switch to GND Switch to VBAT | |||
IN8 | THRES_COMP_IN8_IN11 | THRES0 to THRES7 | WC_IN8_IN9 | CSO CSI | Switch to GND Switch to VBAT | |
IN9 | THRES0 to THRES7 | CSO CSI | Switch to GND Switch to VBAT | |||
IN10 | THRES0 to THRES7 | WC_IN10 | CSO | Switch to GND | ||
IN11 | THRES0 to THRES7 | WC_IN11 | CSO | Switch to GND | ||
IN12 | THRES_COMP_IN12_IN15 | THRES2A THRES2B | WC_IN12_13 | CSO | Switch to GND | |
IN13 | THRES2A THRES2B | CSO | Switch to GND | |||
IN14 | THRES2A THRES2B | WC_IN14_15 | CSO | Switch to GND | ||
IN15 | THRES2A THRES2B | CSO | Switch to GND | |||
IN16 | THRES_COMP_IN16_IN19 | THRES2A THRES2B | WC_IN16_17 | CSO | Switch to GND | |
IN17 | THRES2A THRES2B | CSO | Switch to GND | |||
IN18 | THRES3A THRES3B THRES3C | WC_IN18_19 | CSO | Switch to GND | ||
IN19 | THRES3A THRES3B THRES3C | CSO | Switch to GND | |||
IN20 | THRES_COMP_IN20_IN23 | THRES3A THRES3B THRES3C | WC_IN20_21 | CSO | Switch to GND | |
IN21 | THRES3A THRES3B THRES3C | CSO | Switch to GND | |||
IN22 | THRES3A THRES3B THRES3C | WC_IN22 | CSO | Switch to GND | ||
IN23 | THRES3A THRES3B THRES3C THRES8 THRES9 | WC_IN23 | CSO | Switch to GND |