JAJSVB5A September 2024 – December 2024 TIOL221
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
In SPI mode, CQ and DO output drivers can be set to sync with each other using only the TX1 as the input and EN1 as the enable pin using the DO_CQ_TRACK bit setting. When this bit is enabled, both the drivers take TX1 as the input and are controlled by the EN1 enable pin. The following configurations go into effect when the DO_CQ_TRACK bit is set: