JAJSVB5A September 2024 – December 2024 TIOL221
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
LP, CQ, DO, DI | Steady state voltage for LP, CQ, DO and DI | –65 | 65 | V |
Transient pulse width < 100 µs for LP, CQ, DO and DI | –70 | 70 | V | |
|V(LP) – V(CQ)|, |V(LP) – V(DO)|, |V(LP) – V(DI)|, |V(CQ) – V(DO)|, |V(CQ) – V(DI)|, |V(DO) – V(DI)| | Voltage drop between bus pins | 65 | V | |
VOUT | Regulator output voltage | –0.3 | 6 | V |
TX1, TX2, EN1, EN2, VSEL, RX1, RX2, CS/PP, SDI/NPN, SDO/NFLT2, SCK, INT/NFLT1, WU, ILIM_ADJ1, ILIM_ADJ2, SPI/PIN | Logic pin voltage | –0.3 | min(VOUT+0.3, 6) | V |
Output current | RX1, RX2, WU, INT/NFLT1, SDO/NFLT2, | –5 | 5 | mA |
Storage temperature, Tstg | -55 | 170 | °C |