SLVS062N December 1991 – October 2016 TL1431 , TL1431M
PRODUCTION DATA.
The TL1431 device is a precision programmable reference with specified thermal stability over automotive, commercial, and military temperature ranges. The output voltage can be set to any value between VI(ref) (approximately 2.5 V) and 36 V with two external resistors (see Figure 25). This device has a typical output impedance of 0.2 Ω. Active output circuitry provides a sharp turnon characteristic, making the device an excellent replacement for Zener diodes and other types of references in applications such as onboard regulation, adjustable power supplies, and switching power supplies.
The TL1431C is characterized for operation over the commercial temperature range of 0°C to 70°C. The TL1431Q is characterized for operation over the full automotive temperature range of –40°C to 125°C. The TL1431M is characterized for operation over the full military temperature range of –55°C to 125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TL1431D | SOIC (8) | 3.90 mm × 4.90 mm |
TL1431PW | TSSOP (8) | 4.40 mm × 3.00 mm |
TL1431LP | TO-92 (3) | 4.83 mm × 3.68 mm |
TL1431MJG | CDIP (8) | 9.58 mm x 6.67 mm |
TL1431MFK | LCCC (20) | 8.89 mm x 8.89 mm |