JAJSQA4I march 1994 – march 2021 TL16C550C
PRODUCTION DATA
PARAMETER | ALT. SYMBOL | FIGURE | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|---|
td12 | Delay time, RCLK to sample | tSCD | 8 | 10 | ns | ||
td13 | Delay time, stop to set INTRPT or read RBR to LSI interrupt or stop to RXRDY↓ | tSINT | 8, 9, 10, 11, 12 | 1 | RCLK cycle | ||
td14 | Delay time, read RBR/LSR to reset INTRPT | tRINT | 8, 9, 10, 11, 12 | CL = 75 pF | 70 | ns |