JAJSI95 December 2019 TL16C750E
PRODUCTION DATA.
LIMITS | UNIT | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
1.8 V | 2.5 V | 3.3 V | 5 V | ||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
IOR Used (MODE = VCC) | |||||||||||
tRESET | Reset pulse width | 200 | 200 | 200 | 200 | ns | |||||
CP | CP clock period | 63 | 42 | 20 | 20 | ns | |||||
t3w | Oscillator or clock speed | 16 | 24 | 48 | 48 | MHz | |||||
t6s | Address setup time | 65 | 45 | 30 | 20 | ns | |||||
t6h | Address hold time | See Figure 2 and Figure 4 | 15 | 10 | 7 | 5 | ns | ||||
t7w | IOR strobe width | See Figure 2 and Figure 4 | 85 | 70 | 50 | 40 | ns | ||||
t9w | Read cycle delay | See Figure 4 | 85 | 70 | 60 | 50 | ns | ||||
t12d | Delay from IOR to data | See Figure 4 | 90 | 55 | 35 | 25 | ns | ||||
t12h | Data disable time | 45 | 30 | 20 | 15 | ns | |||||
t13w | IOW strobe width | See Figure 2 | 85 | 70 | 50 | 40 | ns | ||||
t15w | Write cycle delay | See Figure 2 | 85 | 70 | 60 | 50 | ns | ||||
t16s | Data setup time | See Figure 2 | 70 | 50 | 30 | 20 | ns | ||||
t16h | Data hold time | See Figure 2 | 35 | 25 | 15 | 10 | ns | ||||
t17d | Delay from IOW to output | 50-pF load, see Figure 6 | 80 | 50 | 35 | 25 | ns | ||||
t18d | Delay to set interrupt from MODEM input | 50-pF load, see Figure 6 | 120 | 80 | 50 | 35 | ns | ||||
t19d | Delay to reset interrupt from IOR | 50-pF load | 100 | 65 | 40 | 30 | ns | ||||
t20d | Delay from stop to set interrupt | See Figure 8 | 1 | 1 | 1 | 1 | baudrate | ||||
t21d | Delay from IOR to reset interrupt | 50-pF load, see Figure 8 | 100 | 65 | 40 | 30 | ns | ||||
t22d | Delay from stop to interrupt | See Figure 14 | 1 | 1 | 1 | 1 | baudrate | ||||
t23d | Delay from initial IOW reset to transmit start | See Figure 14 | 8 | 24 | 8 | 24 | 8 | 24 | 8 | 24 | baudrate |
t24d | Delay from IOW to reset interrupt | See Figure 14 | 90 | 60 | 35 | 25 | ns | ||||
t25d | Delay from stop to set RXRDY | See Figure 10 and Figure 12 | 1 | 1 | 1 | 1 | baudrate | ||||
t26d | Delay from IOR to reset RXRDY | See Figure 10 and Figure 12 | 100 | 65 | 40 | 30 | ns | ||||
t27d | Delay from IOW to set TXRDY | See Figure 16 and | 80 | 50 | 35 | 25 | ns | ||||
t28d | Delay from start to reset TXRDY | See Figure 16 and | 16 | 16 | 16 | 16 | baudrate | ||||
No IOR (MODE = GND) | |||||||||||
tRESET | Reset pulse width | 200 | 200 | 200 | 200 | ns | |||||
CP | CP clock period | 63 | 42 | 20 | 20 | ns | |||||
t3w | Oscillator or clock speed | 16 | 24 | 48 | 48 | MHz | |||||
t6s | Address setup time | 70 | 45 | 30 | 20 | ns | |||||
t6h | Address hold time | See Figure 3 and Figure 5 | 15 | 10 | 7 | 5 | ns | ||||
t9w | Read cycle delay | See Figure 5 | 85 | 70 | 60 | 50 | ns | ||||
t12d | Delay from CS to data | See Figure 5 | 95 | 65 | 40 | 25 | ns | ||||
t12h | Data disable time | 45 | 30 | 20 | 15 | ns | |||||
t13w | IOW strobe width | See Figure 3 | 85 | 70 | 50 | 40 | ns | ||||
t15w | Write cycle delay | See Figure 3 | 85 | 70 | 60 | 50 | ns | ||||
t16s | Data setup time | See Figure 3 | 75 | 50 | 30 | 25 | ns | ||||
t16h | Data hold time | See Figure 3 | 80 | 50 | 35 | 25 | ns | ||||
t17d | Delay from CS to output | 50-pF load, see Figure 6 | 80 | 50 | 35 | 25 | ns | ||||
t18d | Delay to set interrupt from MODEM input | 50-pF load, see Figure 6 | 120 | 75 | 45 | 35 | ns | ||||
t19d | Delay to reset interrupt from CS | 50-pF load | 95 | 65 | 40 | 30 | ns | ||||
t20d | Delay from stop to set interrupt | See Figure 8 | 1 | 1 | 1 | 1 | baudrate | ||||
t21d | Delay from IOR to reset interrupt | 50-pF load, see Figure 8 | 85 | 55 | 40 | 30 | ns | ||||
t22d | Delay from stop to interrupt | See Figure 14 | 1 | 1 | 1 | 1 | baudrate | ||||
t23d | Delay from initial CS reset to transmit start | See Figure 14 | 8 | 24 | 8 | 24 | 8 | 24 | 8 | 24 | baudrate |
t24d | Delay from IOW to reset interrupt | See Figure 14 | 90 | 60 | 40 | 25 | ns | ||||
t25d | Delay from stop to set RXRDY | See Figure 10 and Figure 12 | 1 | 1 | 1 | 1 | baudrate | ||||
t26d | Delay from CS to reset RXRDY | See Figure 10 and Figure 12 | 95 | 60 | 35 | 25 | ns | ||||
t27d | Delay from CS to set TXRDY | See Figure 16 and | 80 | 50 | 35 | 25 | ns | ||||
t28d | Delay from start to reset TXRDY | See Figure 16 and | 16 | 16 | 16 | 16 | baudrate | ||||
t29h | IOW hold time to CS | See Figure 3 and Figure 5 | 15 | 10 | 7 | 5 | ns | ||||
t29s | IOW setup time to CS | See Figure 3 and Figure 5 | 70 | 50 | 30 | 20 | ns |