JAJSI95 December 2019 TL16C750E
PRODUCTION DATA.
In interrupt mode (if any bit of IER[3:0] is 1), the processor is informed of the status of the receiver and transmitter by an interrupt signal, INT. Therefore, it is not necessary to continuously poll the line status register (LSR) to see if any interrupt needs to be serviced. Figure 24 shows interrupt mode operation.