JAJSI95 December 2019 TL16C750E
PRODUCTION DATA.
Since the baud rate and UART settings are configured in the previous section, configuration is complete and the FIFOs are ready to be reset for use.
Step | Description | Register & Access Type | Value |
---|---|---|---|
1 | Reset FIFOs | FCR (0b010) [W] | 0x06 |
2 | Enable the FIFOs | FCR (0b010) [W] | 0x01 |