JAJSOU5D January 2006 – June 2022
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | KTT TO-263 |
N PDIP |
KV TO-220 |
|||
FEEDBACK | 4 | 7 | 4 | Input | Feedback pin. Connect to VOUT for the fixed-voltage TL2575. Connect this pin between two adjustment resistors for the adjustable-voltage TL2575. | |
GND | 3 | 5 | 3 | — | Ground | |
12 | ||||||
13 | ||||||
NC | — | 1 | — | — | No connect | |
2 | ||||||
4 | ||||||
6 | ||||||
8 | ||||||
10 | ||||||
11 | ||||||
14 | ||||||
15 | ||||||
ON/OFF | 5 | 9 | 5 | Input | Manual shutdown pin | |
OUTPUT | 2 | 3 | 2 | Output | Output pin | |
VIN | 1 | 16 | 1 | Input | Supply input pin |