JAJSOU5D January 2006 – June 2022
PRODUCTION DATA
ON/OFF should be grounded or be a low-level TTL voltage (typically < 1.6 V) for normal operation. To shut down the TL2575 or TL2575HV devices and place in standby mode, a high-level TTL or CMOS voltage should be supplied to this pin. ON/OFF should not be left open and safely can be pulled up to VIN with or without a pullup resistor.