JAJSVH4C August 2006 – October 2024
PRODUCTION DATA
PIN | Type(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | D (14 pins) | D or P (8 pins) | ||
COMP | 1 | 1 | I/O | Error amplifier compensation pin |
GND | 9 | 5 | - | Device power supply ground terminal |
ISENSE | 5 | 3 | I | Current sense comparator input |
NC | 2, 4, 6, 13 | - | - | Do not connect |
OUTPUT | 10 | 6 | O | PWM Output |
POWER GROUND | 8 | - | - | Output PWM ground terminal |
REF | 14 | 8 | O | Oscillator voltage reference |
RT/CT | 7 | 4 | I/O | Oscillator RC input |
VC | 11 | - | - | Output PWM positive voltage supply |
VCC | 12 | 7 | - | Device positive voltage supply |
VFB | 3 | 2 | I | Error amplifier input |