SLVS641B April 2008 – March 2015 TL4242
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | PWM | I | Pulse-width modulation input. If not used, connect to I. |
2 | ST | O | Status output. Open-collector output. Connect to an external pullup resistor (RPULLUP ≥ 4.7 kΩ). |
3 | GND | — | Ground |
4 | REF | I | Reference input. Connect to a shunt resistor. |
5 | D | I | Status delay. To set status reaction delay, connect to GND with a capacitor. If no delay is needed, leave open. |
6 | Q | O | Output |
7 | NC | — | No internal connection |
8 | I | I | Input. Connect directly to GND as close as possible to the device with a 100-nF ceramic capacitor. |
— | Thermal Pad | — | The thermal pad must be soldered directly to the PCB. It may be connected to ground or left floating. |