JAJSHC3A May 2019 – November 2019 TL431LI-Q1 , TL432LI-Q1
PRODUCTION DATA.
For this design example, use the parameters listed in Table 1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Supply Voltage (VI(BATT)) | 5 V |
Sink Current (IO) | 100mA |
Cathode Current (Ik) | 5 mA |