JAJSFW2A July 2018 – November 2018 TL431LI , TL432LI
PRODUCTION DATA.
この回路でTL43xLIを制御部品として適切に使用するには、最小動作電流を供給する必要があります。外部バイアス抵抗をTL43xLIと直列に設定して、これを実現します。
TL43xLIの場合、最小動作電流は1mAであるため、マージンを考慮して、ほとんどの設計では動作電流が1mAを上回るように設定します。消費電力をさらに削減するには、ATL43xやATL43xLIなどのデバイスを検討してください。