SLVS036N September 1981 – January 2015 TL783
PRODUCTION DATA.
Input and output traces should be thick enough to handle desired currents, which can reach up to 700 mA on the output. ADJ pin traces can be smaller because the adjustment current is negligible.