JAJSHL0A June 2019 – December 2019 TLA2518
PRODUCTION DATA.
The TLA2518 is a small, eight-channel, multiplexed, 12-bit, 1-MSPS, analog-to-digital converter (ADC) with an enhanced-SPI serial interface. The eight channels of the TLA2518 can be individually configured as either analog inputs, digital inputs, or digital outputs. The device uses an internal oscillator for conversion. The analog input channel selection can be auto-sequenced to simplify the digital interface with the host.
The device features a programmable averaging filter that outputs a 16-bit result for enhanced resolution.