SNVSCR4 July 2024 TLA431
ADVANCE INFORMATION
For this design example, use the parameters listed in Table 9-2 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Reference Initial Accuracy | 1.0% |
Supply Voltage | 24V |
Cathode Current (Ik) | 5mA |
Output Voltage Level | 2.5V - 36V |
Load Capacitance | 0.1μF |
Feedback Resistor Values and Accuracy (R1 & R2) | 10kΩ |