SNVSCR4 July 2024 TLA431 , TLA432
ADVANCE INFORMATION
TLA431 is internally compensated to be stable without an output capacitor between the cathode and anode. The TLA431 is also stable across all capacitive loads. This includes the popular 0.1µF capacitor load. The TLA431 has been tested to have stable operation with no capacitive loads up to capacitors larger than 10µF.