SLOS510E September   2006  – October 2016 TLC082-Q1 , TLC084-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics: VDD = 5 V
    6. 6.6 Electrical Characteristics: VDD = 12 V
    7. 6.7 Operating Characteristics: VDD = 5 V
    8. 6.8 Operating Characteristics: VDD = 12 V
    9. 6.9 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
    5. 8.5 Programming
      1. 8.5.1 Macromodel Information
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 TLC08x-Q1 Single-Supply Typical Application
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Driving a Capacitive Load
          2. 9.2.1.2.2 Offset Voltage
          3. 9.2.1.2.3 High-Speed CMOS Input Amplifiers
          4. 9.2.1.2.4 General Configurations
        3. 9.2.1.3 Application Curve
      2. 9.2.2 Dual-Supply Typical Application
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 General PowerPAD™ Design Considerations
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Related Links
    3. 12.3 Receiving Notification of Documentsation Updates
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • Wide Bandwidth: 10 MHz
  • High-Output Drive
    • IOH: 57 mA at VDD –1.5 V
    • IOL: 55 mA at 0.5 V
  • High Slew Rate
    • SR+: 16 V/μs
    • SR−: 19 V/μs
  • Wide Supply Range: 4.5 V to 16 V
  • Supply Current: 1.9 mA per Channel
  • Low Input Noise Voltage: 8.5 nV√Hz
  • Input Offset Voltage: 60 μV
  • Ultra-Small 8-Pin MSOP-PowerPAD Package for TLC082-Q1

2 Applications

  • Automotive
  • Blind Spot Detection
  • Engine Control Units
  • Electric Mirrors
  • HVAC
  • Steering
  • Collision Warnings
  • Telematics
  • Clusters
  • Audio
  • Industrial
  • Instrumentations

3 Description

The TLC08x-Q1 is the first general purpose operational amplifier to highlight TI's BiCMOS technology. The BiMOS family concept is simple: provide an upgrade path for BiFET users who are moving away from dual-supply to single-supply systems and demand higher AC and DC performance. With performance rated from 4.5 V to 16 V across an automotive temperature range (–40°C to 125°C), BiMOS suits a wide range of audio, automotive, industrial, and instrumentation applications.

Developed in TI’s patented LBC3 BiCMOS process, the BiMOS amplifiers combine a very high input impedance, low-noise CMOS front end with a high-drive bipolar output stage, thus providing the optimum performance features of both. AC performance improvements over the TL08x-Q1 BiFET predecessors include a bandwidth of 10 MHz and voltage noise of 8.5 nV/√Hz. These features enable the TLC08x-Q1 devices to be suitable for ADAS (such as short-range radar) and body in automotive. The TLC082-Q1 is also suitable in infotainment and cluster as a pre amp in car audio applications.

DC improvements include an ensured VICR that includes ground, a factor of four reduction in input offset voltage down to 1.5 mV (maximum), and a power-supply rejection improvement of greater than 40 dB to 130 dB. Added to this list of impressive features is the ability to drive ±50-mA loads comfortably from an ultrasmall-footprint MSOP PowerPAD™ package, which positions the TLC08x-Q1 as the ideal high-performance, general-purpose operational amplifier family.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TLC082-Q1 MSOP-PowerPAD (8) 3.00 mm × 3.00 mm
TLC084-Q1 HTSSOP (20) 6.50 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.
TLC082-Q1 TLC084-Q1 fbd_los510.gif

4 Revision History

Changes from D Revision (August 2016) to E Revision

  • Changed y-axis label from Phase Margin to Gain Margin for the Gain Margin vs Load Capacitance graphGo

Changes from C Revision (January 2016) to D Revision

  • Deleted the Maximum Power Dissipation vs Free-Air Temperature graphGo
  • Added the Receiving Notification of Documentation Updates sectionGo

Changes from B Revision (May 2011) to C Revision

  • Added Pin Configuration and Functions section, ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
  • Deleted Ultralow-Power Shutdown Mode bullet from Features Go
  • Deleted Typical Pin Indicators image from Pin Configuration and Functions Go
  • Deleted VIH and VIL rows in Recommended Operating Conditions Go
  • Deleted Shutdown Forward and Reverse Isolation vs Frequency graphs (formerly Figures 38 and 39) from Typical CharacteristicsGo