SLOS510E September 2006 – October 2016 TLC082-Q1 , TLC084-Q1
PRODUCTION DATA.
The TLC08x-Q1 operational amplifier is specified for use on a single supply from 4.5 V to 16 V (or a dual supply from over a temperature range of −40°C to 125°C. The device continues to function below this range, but performance is not specified. Place bypass capacitors close to the power supply pins to reduce noise coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see Layout Guidelines.