JAJSN47G February 2003 – August 2022 TLC2272-Q1 , TLC2272A-Q1 , TLC2274-Q1 , TLC2274A-Q1
PRODUCTION DATA
The TLC227x-Q1 family features 2-MHz bandwidth and voltage noise of 9 nV/√Hz with performance rated from 4.4 V to 16 V across an automotive temperature range (–40°C to +125°C). LinMOS is a great choice for a wide range of audio, automotive, industrial, and instrumentation applications.