JAJSDI0 June 2017 TLC2274AM-MIL
PRODUCTION DATA.
The TLC2274AM-MIL device is a rail-to-rail output operational amplifier. The device operates from a 4.4-V to 16-V single supply or ±2.2-V to ±8-V dual supply, is unity-gain stable, and is suitable for a wide range of general-purpose applications.
COMPONENT | COUNT |
---|---|
Transistors | 76 |
Resistors | 52 |
Diodes | 18 |
Capacitors | 6 |
The TLC2274AM-MIL device features 2-MHz bandwidth and voltage noise of 9 nV/√Hz with performance rated from 4.4 V to 16 V across a temperature range (–55°C to 125°C). LinMOS suits a wide range of audio, automotive, industrial, and instrumentation applications.
The TLC2274AM-MIL device is powered on when the supply is connected. The device may operate with single or dual supply, depending on the application. The device is in its full-performance mode once the supply is above the recommended value.