JAJSHO0J August 1983 – November 2023 TLC555
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIT | Threshold voltage | 25°C | TLC555C | 0.95 | 1.33 | 1.65 | V |
TLC555I | 1.6 | 2.4 | |||||
Full range | TLC555C | 0.85 | 1.75 | ||||
TLC555I | 1.5 | 2.5 | |||||
IIT | Threshold current | 25°C | TLC555C | 10 | pA | ||
TLC555I | 10 | ||||||
Max | TLC555C | 75 | |||||
TLC555I | 150 | ||||||
VI(TRIG) | Trigger voltage | 25°C | TLC555C | 0.4 | 0.67 | 0.95 | V |
TLC555I | 0.71 | 1 | 1.29 | ||||
Full range | TLC555C | 0.3 | 1.05 | ||||
TLC555I | 0.61 | 1.39 | |||||
II(TRIG) | Trigger current | 25°C | TLC555C | 10 | pA | ||
TLC555I | 10 | ||||||
Max | TLC555C | 75 | |||||
TLC555I | 150 | ||||||
VI(RESET) | Reset voltage | 25°C | TLC555C | 0.4 | 1.1 | 1.5 | V |
TLC555I | 0.4 | 1.1 | 1.5 | ||||
Full range | TLC555C | 0.3 | 2 | ||||
TLC555I | 0.3 | 1.8 | |||||
Control voltage (open-circuit) as a percentage of supply voltage | Max | TLC555C | 66.7% | ||||
TLC555I | 66.7% | ||||||
Discharge switch on-stage voltage | IOL = 1 mA, 25°C | TLC555C | 0.03 | 0.2 | V | ||
TLC555I | 0.03 | 0.2 | |||||
IOL = 1 mA, Full range | TLC555C | 0.25 | |||||
TLC555I | 0.375 | ||||||
Discharge switch off-stage current | 25°C | TLC555C | 0.1 | nA | |||
TLC555I | 0.1 | ||||||
Max | TLC555C | 0.5 | |||||
TLC555I | 120 | ||||||
VOH | High-level output voltage | IOH = –300 µA, 25°C | TLC555C | 1.5 | 1.9 | V | |
TLC555I | 2.5 | 2.85 | |||||
IOH = –300 µA, Full range |
TLC555C | 1.5 | |||||
TLC555I | 2.5 | ||||||
VOL | Low-level output voltage | IOL = 1 mA, 25°C | TLC555C | 0.07 | 0.3 | V | |
TLC555I | 0.07 | 0.3 | |||||
IOL = 1 mA, Full range | TLC555C | 0.35 | |||||
TLC555I | 0.4 | ||||||
IDD | Supply current(2) | 25°C | TLC555C | 250 | µA | ||
TLC555I | 250 | ||||||
Full range | TLC555C | 400 | |||||
TLC555I | 500 | ||||||
CPD | Power dissipation capacitance(3)(4) | 25°C | TLC555C | 80 | pF | ||
TLC555I | 90 |