JAJSHO0J August 1983 – November 2023 TLC555
PRODUCTION DATA
The TLC555 internal HBM and CDM protection allows for safe assembly in ESD-controlled environments. In applications that expose the pins of the TLC555 to ESD, additional protection is highly recommended. The following test board schematic has bypass capacitors, current-limiting resistors, and voltage-clamping TVS diodes to provide additional protection for commonly exposed pins (Reset, Trig, and Output) against ESD.
The following table gives the ESD protection levels recorded for different supply voltages and external components populated. Using only passive components to protect the TLC555 with a single 15‑V supply is not recommended because the higher voltage allows for an unacceptable amount of current to flow through the device.
SUPPLY VOLTAGE | ONLY PASSIVE COMPONENTS
POPULATED D1..D7 NOT POPULATED(1) |
ALL COMPONENTS POPULATED (1) |
---|---|---|
5 V | 8 kV | 12 kV |
15 V | Not recommended | 12 kV |