JAJSFT9A May 2009 – July 2018 TLC5952
PRODUCTION DATA.
The maximum output current per channel, IOLCMax, is programmed by a single resistor, RIREF, which is placed between the IREF and GND pins. The voltage on IREF is set by an internal band-gap VIREF, with a typical value of 1.20 V. The maximum channel current is equivalent to the current flowing through RIREF multiplied by a factor of 40 for OUTRn, -Gn and 30 for OUTBn. The maximum output current per channel can be calculated by Equation 1.
where
IOLCMax is the largest current for each output. Each output sinks the IOLCMax current when it is turned on and the global brightness control data are set to the maximum value of 7Fh (127d). Each output sink current can be reduced by lowering the output global brightness control (BC) value.
RIREF must be between 1.37 kΩ and 24 kΩ to hold IOLCMax between 35 mA (typ) and 2 mA (typ) for OUTRn, -Gn and between 26.2 mA (typ) and 1.5 mA (typ) for OUTBn. Otherwise, the output may be unstable. Output currents lower than 2 mA (or 1.5 mA for OUTBn) can be achieved by setting IOLCMax to 2 mA or higher and then using global brightness control to lower the output current.
Table 1 shows the characteristics of the constant-current sink versus the external resistor, RIREF.
IOLCMax (mA) | RIREF (kΩ) | |
---|---|---|
OUTRn, OUTGn | OUTBn | |
35 | 26.28 | 1.37 |
30 | 22.5 | 1.6 |
25 | 18.75 | 1.92 |
20 | 15 | 2.4 |
15 | 11.25 | 3.2 |
10 | 7.5 | 4.8 |
5 | 3.75 | 9.6 |
2 | 1.5 | 24 |