JAJSFT9A May 2009 – July 2018 TLC5952
PRODUCTION DATA.
The TLC5952 is able to adjust the output current of each of the three color groups OUTR0–OUTR7, OUTG0–OUTG7, and OUTB0–OUTB7. This function is called global brightness control (BC). The BC function allows users to adjust the global brightness of LEDs connected to the three output groups (OUTR0–OUTR7, OUTG0–OUTG7, and OUTB0–OUTB7). All color group output currents can be adjusted in 128 steps from 0% to 100% of the maximum output current, IOLCMax. The brightness control data are entered into the TLC5952 via the serial interface. When the BC data change, the output current also changes immediately. When the device is powered on, the data in the common shift register and the control data latch are not set to any default values. Therefore, BC data must be written to the control data latch before turning on the constant-current output.
Equation 2 determines the output sink current for each color group. Table 2 summarizes the BC data versus current ratio and set current value.
where
BC DATA
(Binary) |
BC DATA
(Decimal) |
BC DATA
(Hex) |
RATIO OF OUTPUT CURRENT TO IOLCMax
(mA, Typical) |
IOUT, mA
(IOLCMax = 35 mA, Typical) |
IOUT, mA
(IOLCMax = 2 mA, Typical) |
---|---|---|---|---|---|
000 0000 | 0 | 00 | 0 | 0 | 0 |
000 0001 | 1 | 01 | 0.8 | 0.28 | 0.02 |
000 0010 | 2 | 02 | 1.6 | 0.55 | 0.03 |
... | ... | ... | ... | ... | ... |
111 1101 | 125 | 7D | 98.4 | 34.45 | 1.97 |
111 1110 | 126 | 7E | 99.2 | 34.72 | 1.98 |
111 1111 | 127 | 7F | 100 | 35 | 2 |