SBVS225B March   2013  – May 2014 TLC5973

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Handling Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1 Pin-Equivalent Input and Output Schematic Diagrams
    2. 7.2 Test Circuits
    3. 7.3 Timing Diagrams
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Grayscale (GS) Control
      2. 8.3.2 EasySet and Shunt Regulator
      3. 8.3.3 No Limit Cascading
      4. 8.3.4 Constant Sink Current Value
      5. 8.3.5 Connector Design
    4. 8.4 Device Functional Modes
      1. 8.4.1 Grayscale (GS) Function (PWM Control)
        1. 8.4.1.1 PWM Control
      2. 8.4.2 One-Wire Interface (EasySet) Data Writing Method
        1. 8.4.2.1 Data Transfer Rate (tCYCLE) Measurement Sequence
        2. 8.4.2.2 Data ‘0’ and Data ‘1’ Write Sequence (Data Write Sequence)
        3. 8.4.2.3 One Communication Cycle End of Sequence (EOS)
        4. 8.4.2.4 GS Data Latch (GSLAT) Sequence
    5. 8.5 Programming
      1. 8.5.1 Controlling Devices Connected in Series
    6. 8.6 Register Maps
      1. 8.6.1 Register and Data Latch Configuration
  9. Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 No Internal Shunt Regulator Mode 1
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curve
      2. 9.2.2 No Internal Shunt Regulator Mode 2
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 Application Curve
      3. 9.2.3 Internal Shunt Regulator Mode
        1. 9.2.3.1 Design Requirements
        2. 9.2.3.2 Detailed Design Procedure
        3. 9.2.3.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Trademarks
    2. 12.2 Electrostatic Discharge Caution
    3. 12.3 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Detailed Description

Overview

The TLC5973 is 3-channel, 50-mA, constant-current LED driver that can control LED on-time with pulse width modulation (PWM) in 4096 steps for grayscale (GS) control. A maximum of 68 billion colors can be generated with red, green, and blue LEDs connected to each constant-current output. Furthermore, a reference clock generator is implemented in the device, which means that the reference clock for PWM timing control is not required to be supplied from an external clock generator or controller.

The device adopts a single-wire input or output system. Therefore, communication wire cost and communication wire failure are reduced. Further wire cost reduction can be attained when supplying power to the device. One wire can be eliminated because the device power can be generated from the LED power line with the internal shunt regulator.

The device can reduce the amount of incorrect data writes because the one-write command is required to write GS data to the device. The maximum data transfer rate for the device is 3 Mbps. Therefore, GS data can be updated with a high refresh rate even if many devices are connected in series. The number of TLC5973 devices connected in series is not limited because the TLC5973 has an internal buffer that drives the output signal.

Functional Block Diagram

TLC5973 fbd_sbvs225.gif

Feature Description

Grayscale (GS) Control

This control feature is a 12-bit (4096-step) grayscale (GS) control that provides a wide range of color generation. 68 billion colors can be generated with the red, green, and blue LEDs. Connect the LEDs to the device OUTn pins, as described in the Applications and Implementation section.

EasySet and Shunt Regulator

This device includes a single-wire serial interface (EasySet) and a shunt regulator. The total number of wires for power supply and data write operations can be reduced with the EasySet and shunt regulator included in the design.

No Limit Cascading

This feature results in no limitation on the number of total cascaded devices used in series in an application. This advantage is attained because a timing-adjusted pulse generator is implemented in the device.

Constant Sink Current Value

The output current value of each channel (IOLC) is programmed by a single resistor (RIREF) that is placed between the IREF and GND pins. The current value can be calculated by Equation 1:

Equation 1. TLC5973 q_riref_bvs225.gif

where

  • VIREF = the internal reference voltage on IREF (typically 1.20 V), and
  • IOLC = 2 mA to 50 mA

IOLC is the current for each output. Each output sinks IOLC current when it is turned on. RIREF must be between
1 kΩ and 27 kΩ in order to hold IOLC between 50 mA (typ) and 1.93 mA (typ). Otherwise, the output may be unstable. Refer to Figure 1 and Table 1 for the constant-current sink values for specific external resistor values.

Table 1. Constant-Current Output versus
External Resistor Value

IOLC (mA) RIREF (kΩ, typ)
50 1.04
45 1.16
40 1.30
35 1.49
30 1.74
25 2.08
20 2.60
15 3.47
10 5.21
5 10.4
2 26.0

Connector Design

When the connector pin of the device application printed circuit board (PCB) is connected or disconnected to other PCBs, the power must be turned off to avoid device malfunction or failure. Furthermore, designing the connector GND pin to be longer than other pins (as shown in Figure 12) is preferable. This arrangement allows the GND line to either be connected first or disconnected last, which is imperative for proper device function.

TLC5973 ai_connex_pin_design_bvs222.gif Figure 12. Connector Pin Design Application

Device Functional Modes

Grayscale (GS) Function (PWM Control)

The TLC5973 can adjust the brightness of each output channel using a pulse width modulation (PWM) control scheme. The PWM data bit length for each output is 12 bits. The architecture of 12 bits per channel results in 4096 brightness steps, from 0% to 99.98% on-time duty cycle.

The PWM operation for OUTn is controlled by an 12-bit grayscale (GS) counter. The GS counter increments on each internal GS clock (GSCLK) rising edge. All OUTn are turned on when the GS counter is ‘1’, except when OUTn are programed to GS data '0' in the 36-bit GS data latch. After turning on, each output is turns off when the GS counter value exceeds the programmed GS data for the output. The GS counter resets to 000h and all outputs are forced off when the GS data are written to the 36-bit GS data latch. Afterwards, the GS counter begins incrementing and PWM control is started from the next internal GS clock.

Table 2 summarizes the GS data values versus the output ideal on-time duty cycle. Furthermore, actual on-time differs from the ideal on-time because the output drivers and control circuit have some timing delay. When the device is powered on, all outputs are forced off and remain off until the non-zero GS data are written to the 36-bit GS data latch.

Table 2. Output Duty Cycle and Total On-Time versus GS Data

GS DATA NO. OF GSCLKs OUTn TURNS ON NO. OF GSCLKs OUTn TURNS OFF TOTAL IDEAL TIME (µs) ON-TIME DUTY (%)
DECIMAL HEX
0 0 Off Off 0 0
1 1 1 2 0.08 0.02
2 2 1 3 0.17 0.05
255 0FE 1 256 21.25 6.23
256 0FF 1 257 21.33 6.25
257 100 1 258 21.42 6.27
511 1FF 1 512 42.58 12.48
512 200 1 513 42.67 12.50
513 201 1 514 42.75 12.52
1023 3FF 1 1024 85.25 24.98
1024 400 1 1025 85.33 25.00
1025 401 1 1026 85.42 25.00
2047 7FF 1 2048 170.6 49.98
2048 800 1 2049 170.7 50.00
2049 801 1 2050 170.8 50.02
4093 FFD 1 4094 341.1 99.93
4094 FFE 1 4095 341.2 99.95
4095 FFF 1 4096 341.3 99.98

PWM Control

The GS counter keeps track of the number of grayscale reference clocks (GSCLKs) from the internal oscillator. Each output stays on while the counter is less than or equal to the programmed GS value. Each output turns off when the GS counter is greater than the GS value in the 36-bit GS data latch. Figure 13 illustrates the PWM operation timing.

TLC5973 ai_tim_pwm_op_bvs225.gif

NOINDENT:

Actual on-time differs from the ideal on-time.
Figure 13. PWM Operation

One-Wire Interface (EasySet) Data Writing Method

There are four sequences to write GS data into the TLC5973 via a single-wire interface. This section discusses each sequence in detail.

Data Transfer Rate (tCYCLE) Measurement Sequence

The TLC5973 measures the time between the first and second SDI rising edges either after the device is powered up or when the GS data latch sequence is executed (as described in the GS Data Latch Sequence (GSLAT) section) and the time is internally stored as tCYCLE. tCYCLE serves as a base time used to recognize one complete data write operation, a 48-bit data write operation, and a GS data write operation to the GS data latch. tCYCLE can be set between 0.33 µs and 10 µs (fCLK(SDI) = 100 kHz to 3000 kHz). In this sequence, two instances of data ‘0’ are written to the LSB side of the 48-bit shift register. Figure 14 shows the tCYCLE measurement timing.

TLC5973 ai_tim_tcycle_bvs225.gif Figure 14. Data Transfer Rate (tCYCLE) Measurement

Data ‘0’ and Data ‘1’ Write Sequence (Data Write Sequence)

When the second SDI rising edge is not input before 0.9 × tCYCLE elapses from the first SDI rising edge input, the data are recognized as '0'. When the second SDI rising edge is input before 50% of tCYCLE elapses from the first SDI rising edge input, the data are recognized as '1'. This write sequence must be repeated 46 times after the tCYCLE measurement sequence in order to send the write command to the higher 10-bit (3AAh) and 36-bit GS data. Figure 15 shows the data ‘0’ and ‘1’ write timing.

TLC5973 ai_tim_data_wr_bvs225.gif Figure 15. Data ‘0’ and ‘1’ Write Operation

One Communication Cycle End of Sequence (EOS)

One communication cycle end of sequence (EOS) must be input after the 48-bit data are written because the TLC5973 does not count the number of input data. When SDI is held low for the EOS hold time (tH0), the 48-bit shift register values are locked and a buffered SDI signal is output from SDO to transfer GS data to the next device. Figure 16 shows the EOS timing.

TLC5973 ai_tim_eos_bvs225.gif Figure 16. End of Sequence (EOS)

GS Data Latch (GSLAT) Sequence

A GS data latch (GSLAT) sequence must be input after the 48-bit data for all cascaded devices are written. When SDI is held low for the data latch hold time (tH1), the 48-bit shift register data in all devices are copied to the GS data latch in each device. Furthermore, PWM control starts with the new GS data at the same time. Figure 17 shows the GSLAT timing.

TLC5973 ai_tim_gslat_bvs225.gif Figure 17. GS Data Latch Sequence (GSLAT)

Programming

Controlling Devices Connected in Series

The 12-bit write command and 36-bit grayscale (GS) data for OUT0 to OUT2 (for a total of 48 bits of data) must be written to the device. Figure 18 shows the 48-bit data packet configuration. When multiple devices are cascaded (as shown in Figure 19), N times the packet must be written into each TLC5973 in order to control all devices. There is no limit on how many devices can be cascaded, as long as proper VCC voltage is supplied. The packet for all devices must be written again whenever any GS data changes.

TLC5973 ai_data_packet_config_bvs225.gif Figure 18. 48-Bit Data Packet Configuration for One TLC5973
TLC5973 ai_cascade_connex_bvs225.gif Figure 19. Cascade Connection of N TLC5973 Units (Internal Shunt Regulator Mode)

The function setting write procedure and display control is:

  1. Power-up VCC (VLED); all OUTn are off because GS data are not written yet.
  2. Write the 48-bit data packet (MSB-first) for the first device using tCYCLE and the data write sequences illustrated in Figure 14 and Figure 15. The first 12 bits of the 48-bit data packet are used as the write command. The write command must be 3AAh (001110101010b); otherwise, the 36-bit GS data in the 48-bit shift register are not copied to the 36-bit GS data latch.
  3. Execute one communication cycle EOS (refer to Figure 16) for the first device.
  4. Write the 48-bit data packet for the second TLC5973 as described step 2. However, tCYCLE should be set to the same timing as the first device.
  5. Execute one communication cycle EOS for the second device.
  6. Repeat steps 4 and 5 until all devices have GS data.
  7. The number of total bits is 48 × N. After all data are written, execute a GSLAT sequence as described in Figure 17 in order to copy the 36-bit LSBs in the 48-bit shift resister to the 36-bit GS data latch in each device; PWM control starts with the written GS data at the same time.

TLC5973 ai_tim_data_packet_bvs225.gif Figure 20. Data Packet Input Order for N TLC5973 Units

Register Maps

Register and Data Latch Configuration

The TLC5973 has a 48-bit shift register and a 36-bit data latch that stores GS data. When the internal GS data latch pulse is generated and the data of the 12 MSBs in the shift register are 3AAh, the lower 36-bit data in the 48-bit shift register are copied into the 36-bit GS data latch. If the data of the 12 MSBs is not 3AAh, the 36-bit data are not copied into the 36-bit GS data latch. Figure 21 shows the shift register and GS data latch configurations. Table 3 shows the 48-bit shift register bit assignment.

TLC5973 ai_config_shift_gs_data_latch_bvs225.gif Figure 21. Common Shift Register and Control Data Latches Configuration

Table 3. 48-Bit Shift Register Data Bit Assignment

BITS BIT NAME CONTROLLED CHANNEL/FUNCTIONS
0 to 11 GSOUT2 GS data bits 0 to 11 for OUT2
12 to 23 GSOUT1 GS data bits 0 to 11 for OUT1
24 to 35 GSOUT0 GS data bits 0 to 11 for OUT0
36 to 47 WRTCMD Data write command (3AAh) for GS data.
The lower 36-bit GS data in the 48-bit shift register are copied to the GS data latch when the internal GS latch is generated (when these data bits are 3AAh, 001110101010b).