JAJSFP3A July 2018 – August 2018 TLC6C5716-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLIES (VCC, GND) | ||||||
ICC | Supply current | SDI, SCK, LATCH = L, BLANK = L, GCLK = L, VOUT = 1 V, IOUT = 2 mA | 4.2 | 5.5 | mA | |
SDI, SCK, LATCH = L, BLANK = L, GCLK = L, VOUT = 1 V, IOUT = 20 mA | 7.7 | 9 | ||||
SDI, SCK, LATCH = L, BLANK = H, GCLK = 8 MHz, VOUT = 1 V, IOUT = 20 mA , auto-repeat on | 8.3 | 10 | ||||
SDI, SCK, LATCH = L, BLANK = H, GCLK = 8 MHz, VOUT = 1 V, IOUT = 50 mA , auto-repeat on | 13.5 | 16 | ||||
LOGIC INPUTS (SDI, SCK, LATCH, GCLK, BLANK) | ||||||
IIkg | Input leakage current | VI at SCK, LATCH, GCLK = VCC; VI at SDI, SCK, LATCH, BLANK, GCLK = GND | –1 | 1 | µA | |
Rpd | Pulldown resistance at BLANK, GCLK | 250 | 500 | 750 | kΩ | |
CONTROL OUTPUTS (IREF, ERR, SDO) | ||||||
VIREF | IREF voltage | RIREF = 0.96 kΩ | 1.17 | 1.2 | 1.23 | V |
VOH | High-level output voltage | At SDO, IOH = –1 mA | VCC – 0.4 | VCC | V | |
VOL | Low-level output voltage | At SDO, IOL = 1 mA | 0.4 | V | ||
VERR | ERR pin open-drain voltage drop | IERR = 4 mA | 0.1 VCC | V | ||
Ilkg(ERR) | ERR pin leakage current | VERR = 5 V | 1 | µA | ||
OUTPUT STAGE | ||||||
V(OUT,min) | Minimum output voltage | VCC = 3.6 V, IOUT = 50 mA | 0.67 | V | ||
VCC = 3 V, IOUT = 50 mA | 0.7 | |||||
K(OUT) | Ratio of output current to IREF current, K = I(OUTx) / I(IREF) | 40 | mA/mA | |||
Ilkg(OUT) | Output leakage current | BLANK = L, VOUT = 7 V, VSENSE = 7 V, IOUT = 50 mA | 0.1 | µA | ||
CHANNEL ACCURACY | ||||||
I(OUT) | Constant output current | VOUT = 1 V, RIREF = 24 kΩ | 1.86 | 2 | 2.14 | mA |
VOUT = 1 V, RIREF = 0.96 kΩ | 46.5 | 50 | 53.5 | |||
VOUT = 1V, RIREF open or short | 7 | 10 | 13 | |||
ΔI(Ch-Ch)(1) | Current accuracy (channel-to-channel in same color group) | VOUT = 1 V, IOUT = 50 mA | –4% | 4% | ||
VOUT = 1 V, IOUT = 2 mA | –4% | 4% | ||||
ΔI(Dev-Dev)(2) | Current accuracy (device-to-device) | VOUT= 1 V, IOUT = 50 mA | –4% | 4% | ||
VOUT = 1 V, IOUT = 2 mA | –4% | 4% | ||||
ΔI(Ch-Ideal)(3) | Current accuracy (channel-to-ideal output) | VOUT = 1 V, IOUT = 50 mA | –7% | 7% | ||
VOUT = 1 V, IOUT = 2 mA | –7% | 7% | ||||
ΔI(OUT-VCC)(4) | Line regulation | VOUT = 1 V, IOUT = 50 mA | –0.7 | 0.7 | %/V | |
VOUT = 1 V, IOUT = 2 mA | –0.7 | 0.7 | ||||
ΔI(OUT-VOUT)(5) | Load regulation | VOUT = 1 V to 3 V, IOUT = 50 mA | –0.7 | 0.7 | ||
VOUT = 1 V to 3 V, IOUT = 2 mA | –0.7 | 0.7 | ||||
PROTECTION CIRCUITS | ||||||
VLOD | LED open-circuit detection threshold | LOD_VOLTAGE = 0b | 0.275 | 0.3 | 0.32 | V |
LOD_VOLTAGE = 1b | 0.48 | 0.5 | 0.52 | |||
VLSD | LED short-circuit detection threshold | LSD_VOLTAGE = 0b | VSENSE – 0.4 | VSENSE – 0.3 | VSENSE – 0.2 | V |
LSD_VOLTAGE = 1b | VSENSE – 0.8 | VSENSE – 0.7 | VSENSE – 0.6 | |||
IIREF_OC | IREF resistor open-circuit detection threshold | VCC = 5 V | 8 | 10 | 12 | µA |
IIREF_OCHYS | IREF resistor open-circuit detection threshold hysteresis | VCC = 5 V | 5 | µA | ||
IIREF_SC | IREF resistor short-circuit-detection threshold | VCC = 5 V | 2 | 2.7 | 3.2 | mA |
IIREF_SCHYS | IREF resistor short-circuit-detection threshold hysteresis | VCC = 5 V | 0.3 | mA | ||
TPTW | Pre-thermal warning flag threshold | 125 | 135 | 145 | °C | |
THYS_PTW | Pre-thermal warning flag hysteresis | 10 | °C | |||
TSD | Thermal error flag threshold | 150 | 160 | 170 | °C | |
THYS_TEF | Thermal error flag hysteresis | 10 | °C |