JAJSFP3A July 2018 – August 2018 TLC6C5716-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
fCLK(SCK) | SCK data-shift clock frequency | 4 | MHz | ||
fCLK(GCLK) | GCLK grayscale clock frequency | 8 | MHz | ||
tWH0 | SCK high pulse duration | 60 | ns | ||
tWL0 | SCK low pulse duration | 60 | ns | ||
tWH1 | LATCH high pulse duration | 80 | ns | ||
tWL1 | LATCH low pulse duration | 80 | ns | ||
tWL2 | BLANK pulse duration | 80 | ns | ||
tWH3 | GCLK high pulse duration | 40 | ns | ||
tWL3 | GCLK low pulse duration | 40 | ns | ||
tSU0 | SDI↑ – SCK↑ setup time | 55 | ns | ||
tSU1 | BLANK↑– GCLK↑ setup time | 60 | ns | ||
tSU2 | LATCH↑–SCK↑ setup time | 200 | ns | ||
tSU3 | LATCH↑ for GS data–GCLK↑when display timing reset mode is disabled, setup time | 90 | ns | ||
tSU4 | LATCH↑for GS data–GCLK↑ when display timing reset mode is enabled, setup time | 150 | ns | ||
tH0 | SCK↑– SDI↑hold time | 55 | ns | ||
tH1 | SCK↑– LATCH↑ hold time | 85 | ns | ||
tH2 | SCK↑–LATCH↓ hold time | 55 | ns | ||
tRI0 | SDI SCK LATCH rise time | 50 | ns | ||
tRI1 | GCLK rise time | 30 | ns | ||
tFI0 | SDI SCK LATCH fall time | 50 | ns | ||
tFI1 | GCLK fall time | 30 | ns |