JAJSFP3A July 2018 – August 2018 TLC6C5716-Q1
PRODUCTION DATA.
To improve system EMI performance, the TLC6C5716-Q1 device implements a programmable slew rate control for the output channels. This output slew rate is configured by the SLEW_RATE bit in the FC-BC-DC register. The SLEW_RATE bit is 0 by default, with output rise and fall times of 200 ns. When the SLEW_RATE bit is 1, the rise and falll times of each output are 100 ns.