JAJSFP3A July 2018 – August 2018 TLC6C5716-Q1
PRODUCTION DATA.
The FC data is 13 bits in length, located from bit 204 to bit 192. See Table 12 for the detailed description. The default value for all FC data is 0, except for the LED_ERR_MASK bit which is 1.
The grayscale counter has 12-bit, 10-bit, and 8-bit configurations. Bits 198–197 in the FC register configure the grayscale counter mode.
GRAYSCALE COUNTER MODE (GS_MODE) | FUNCTION MODE | |
---|---|---|
Bit 198 | Bit 197 | |
0 | Don't care | 12-bit counter mode |
1 | 0 | 10-bit counter mode, the lowest 10 bits of the 12-bit GS data are valid |
1 | 1 | 8-bit counter mode, the lowest 8 bits of the 12-bit GS data are valid |