JAJSFY9A December 2017 – August 2018 TLC6C5724-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tro0 | Rise time from 10% VSDO to 90% VSDO | 60 | ns | |||
tro1 | Rise time from 10% VOUT to 90% VOUT | IOUT = 50 mA, SLEW_RATE = 0b | 200 | ns | ||
tro2 | Rise time from 10% VOUT to 90% VOUT | IOUT = 50 mA, SLEW_RATE = 1b | 60 | 100 | 140 | ns |
tfo0 | Fall time from 90% VSDO to 10% VSDO | 30 | ns | |||
tfo1 | Fall time from 90% VOUT to 10% VOUT | IOUT = 50 mA , SLEW_RATE = 0b | 200 | ns | ||
tfo2 | Fall time from 90% VOUT to 10% VOUT | IOUT = 50 mA, SLEW_RATE = 1b | 30 | 80 | 130 | ns |
tpd0 | Propagation delay, SCK↑to SDO | 100 | 140 | 200 | ns | |
tpd1 | Propagation delay, LATCH↑to SDO | 130 | 180 | 220 | ns | |
tpd2 | Propagation delay, BLANK↓ to OUTR0, -G0, -B0, -R4, -G4, -B4 off | 10 | 120 | 260 | ns | |
tpd3 | Propagation delay, GCLK↑ to OUTR0, -G0, -B0, -R4, -G4,-B4 on | 80 | 160 | 260 | ns | |
tpd4 | Propagation delay, GCLK↑ to OUTR1, -G1, -B1, -R5, -G5, -B5 on | 120 | 200 | 330 | ns | |
tpd5 | Propagation delay, GCLK↑ to OUTR2, -G2, -B2, -R6, -G6, -B6 on | 160 | 250 | 370 | ns | |
tpd6 | Propagation delay, GCLK↑ to OUTR3, -G3, -B3, -R7, -G7, -B7 on | 190 | 280 | 400 | ns | |
tpd7 | Propagation delay, LATCH↑ to VOUT | Changing by dot correction control (control data are 0Ch→72h or 72h→0Ch with upper DC range), BCR, -G, -B = FFh | 10 | 80 | 120 | ns |
tpd8 | Propagation delay, LATCH↑ to VOUT | Changing by global brightness control (control data are 19h→E6h or E6h→19h with DCRn,-Gn, -Bn = 7Fh with upper DC range | 10 | 130 | 200 | ns |
tpd9 | Propagation delay, LATCH↑ to APS register and APS_FLAG change | SINK_CURRENT = 0b | 5 | ns | ||
tpd10 | Propagation delay, LATCH↑ to APS register and APS_FLAG change | SINK_CURRENT = 1b | 10 | ns | ||
tpd11 | Propagation delay, LATCH↑ to LOD_LSD_FLAG change | No failure in LOD-LSD detector circuit | 24 | ns |