JAJSFY9A December 2017 – August 2018 TLC6C5724-Q1
PRODUCTION DATA.
The TLC6C5724-Q1 device implements an 8-bit group brightness control (BC) and 7-bit individual dot correction (DC) to calibrate the output current. The 24 output channels are divided into three groups: OUTRn, OUTGn, and OUTBn. Each group contains 8 output channels. There are two configurable ranges for the DC value of each group. One is the low DC range with output current from 0 to 66.7% I(OUT)max. The other is the high DC range with output current from 33.3% I(OUT)max to 100% I(OUT)max. The IREF resistor, BC, DC, and DC range together determine the channel output current, as shown in Figure 21. Equation 2 and Equation 3 are the detailed output current calculation formulas.
Equation 2 determines the output sink current for each color group when DC is in the high adjustment range.
Equation 3 determines the output sink current for each color group when DC is in the low adjustment range.