JAJSFY9A December 2017 – August 2018 TLC6C5724-Q1
PRODUCTION DATA.
The TLC6C5724-Q1 has full diagnostics features. The device can detect faults and latch the faults into registers. For device faults such IREF resistor open or short, the device enters a self-protection scenario. The device reports the faults and sets the output current to a default value. For the overtemperature fault, the device turns off the output channels and latches the fault into the TEF register. Except for these two faults, for all other faults including LED faults, the device only detects and report the faults, but does not take actions to handle the faults, and the channels keep their configured status. Users must read out the faults and decide how to handle the faults.