JAJSFY9A December 2017 – August 2018 TLC6C5724-Q1
PRODUCTION DATA.
Table 23 lists the memory-mapped registers for the GRAYSCALE. All register offset addresses not listed in Table 23 should be considered as reserved locations and the register contents should not be modified.
Grayscale Register
Offset | Acronym | Register Name | Section |
---|---|---|---|
0h | OUTn_GS | Output Grayscale Register | Go |
Complex bit access types are encoded to fit into small table cells. Table 24 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |